Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 roller lever 7H
236 roller lever 7H

236 roller lever 7H

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • only for positioning tasks
  • Lever angle adjustable in 10° steps
41 Products
TV7H 236-02ZH

TV7H 236-02ZH

Item no. 101145102

Position switch

TV7H 236-11Z-2079-2

TV7H 236-11Z-2079-2

Item no. 151217782

Position switch

TV7H 236-11Z-2622/1894

TV7H 236-11Z-2622/1894

Item no. 153035231

Position switch

ZV7H 236-02z-RVA-2622

ZV7H 236-02z-RVA-2622

Item no. 153002971

Position switch

ZV7H 236-11z-2272/2654

ZV7H 236-11z-2272/2654

Item no. 151210816

Position switch

ZV7H 236-11Z-RVA-2272/2654

ZV7H 236-11Z-RVA-2272/2654

Item no. 151211006

Position switch

TV7H 236-02Z

TV7H 236-02Z

Item no. 151092338

Position switch

TV7H 236-02Z-M16-1894

TV7H 236-02Z-M16-1894

Item no. 151108066

Position switch

TV7H 236-11Z-1058

TV7H 236-11Z-1058

Item no. 151100690

Position switch

TV7H 236-11Z-M16

TV7H 236-11Z-M16

Item no. 151175174

Position switch

TV7H 236-11Z-M16-1894

TV7H 236-11Z-M16-1894

Item no. 151180578

Position switch

TV7H 236-11Z-M20

TV7H 236-11Z-M20

Item no. 151168168

Position switch

TV7H 236-11Z-M20-1894

TV7H 236-11Z-M20-1894

Item no. 151181555

Position switch

ZV7H 236-02Z

ZV7H 236-02Z

Item no. 151120107

Position switch

ZV7H 236-11Z-1058

ZV7H 236-11Z-1058

Item no. 151112656

Position switch

ZV7H 236-11Z-M16

ZV7H 236-11Z-M16

Item no. 151156582

Position switch

ZV7H 236-11Z-M20

ZV7H 236-11Z-M20

Item no. 151156069

Position switch

ZV7H 236-11Z-M20-1297

ZV7H 236-11Z-M20-1297

Item no. 151167095

Position switch

ZV7H 236-11z-1058/2654

ZV7H 236-11z-1058/2654

Item no. 151213805

Position switch

ZV7H 236-02z-2079-2

ZV7H 236-02z-2079-2

Item no. 151218066

Position switch

TV7H 236-02z-2079-2

TV7H 236-02z-2079-2

Item no. 151218067

Position switch

ZV7H 236-11Z-2622

ZV7H 236-11Z-2622

Item no. 153006616

Position switch

TV7H 236-20Z-2622

TV7H 236-20Z-2622

Item no. 153006619

Position switch

TV7H 236-11Z-RVA-2622/1894

TV7H 236-11Z-RVA-2622/1894

Item no. 153038282

Position switch

41 results found