Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 336
  2. 336 roller lever H-1058
336 roller lever H-1058

336 roller lever H-1058

  • Lever angle adjustable in 10° steps
  • Design to EN 50041
  • Thermoplastic enclosure
  • suitable for elevators
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
8 Products
T4VH 336-02Z-1058

T4VH 336-02Z-1058

Item no. 151086690

Position switch with safety function

T4VH 336-02YR-1058

T4VH 336-02YR-1058

Item no. 151142569

Position switch with safety function

T4VH 336-11Z-M20-1058

T4VH 336-11Z-M20-1058

Item no. 151161475

Position switch with safety function

Z4VH 336-11Z-M20-1058

Z4VH 336-11Z-M20-1058

Item no. 151161685

Position switch with safety function

TVH 336-01/01Z-1058

TVH 336-01/01Z-1058

Item no. 151088766

Position switch

T4VH 336-11ZUE-M20-1058

T4VH 336-11ZUE-M20-1058

Item no. 151172879

Position switch with safety function

T4VH 336-11ZUE-U270-1058-7

T4VH 336-11ZUE-U270-1058-7

Item no. 151156786

Position switch with safety function

T4VH 336-11ZUE-1058-8

T4VH 336-11ZUE-1058-8

Item no. 151156666

Position switch with safety function

8 results found