Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 355
  2. 355 rod lever 10H
355 rod lever 10H

355 rod lever 10H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 66,7 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • Switching points to EN 50041
  • only for positioning tasks
6 Products
T4V10H 355-02ZH

T4V10H 355-02ZH

Item no. 101082498

Position switch

T4V10H 355-12Z-1183

T4V10H 355-12Z-1183

Item no. 101183453

Position switch

Z4V10H 355-02Z

Z4V10H 355-02Z

Item no. 151082502

Position switch

Z4V10H 355-11Z-M20

Z4V10H 355-11Z-M20

Item no. 151168154

Position switch

Z4V10H 355-11Z-1183

Z4V10H 355-11Z-1183

Item no. 101089355

Position switch

Z4V10H 355-11Z-1348/1583-1

Z4V10H 355-11Z-1348/1583-1

Item no. 151097438

Position switch

6 results found