Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety sensors
  2. Electronic safety sensors

Electronic safety sensors

RSS 16

RSS 16

  • •Thermoplastic enclosure
  • •RFID-technology for needs-based protection against tampering
  • •3 different directions of actuation
  • •Door stop with magnetic latching
  • •Connection terminal or plug connection
  • •Suitable for series-wiring
Go to category
RSS 36

RSS 36

  • •Thermoplastic enclosure
  • •RFID-technology for needs-based protection against tampering
  • •Misaligned actuation possible
  • •27 mm x 108.2 mm x 35 mm
  • •High repeat accuracy of the switching points
  • •2 short-circuit proof PNP safety outputs
  • •Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Go to category
RSS 260

RSS 260

  • •Thermoplastic enclosure
  • •Simple mounting without additional angle
  • •RFID-technology for needs-based protection against tampering
Go to category
CSS 30

CSS 30

  • •Metal enclosure
  • •Max. 16 sensors can be wired in series.
  • •Pre-wired cable, 7-pole
  • •Ø M30
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •2 short-circuit proof PNP safety outputs
  • •Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Go to category
CSS 30S

CSS 30S

  • •Stainless steel enclosure
  • •Max. 31 sensors can be wired in series.
  • •Connector M12, 8-pole
  • •Ø M30
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •2 short-circuit proof PNP safety outputs
  • •Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
  • •Safety sensor can also be installed behind V4A covers.
Go to category
CSS 34

CSS 34

  • •Thermoplastic enclosure
  • •Electronic contact-free, coded system
  • •Misaligned actuation possible
  • •27 mm x 108.2 mm x 35 mm
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •2 short-circuit proof PNP safety outputs
  • •Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Go to category
CSS 180

CSS 180

  • •Thermoplastic enclosure
  • •Electronic contact-free, coded system
  • •Misaligned actuation possible
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •Early warning when operating near the limit of the sensor's hysteris range
  • •Self-monitoring series-wiring of 16 sensors
  • •2 short-circuit proof PNP safety outputs
Go to category