Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. BNS 120
  2. BNS 120
BNS 120

BNS 120

  • Thermoplastic enclosure
  • Suitable for food processing industry only in combination with BP 15 SS
  • Particularly large switching distance
  • Ø M12
  • Long life
  • no mechanical wear
  • Insensitive to transverse misalignment
  • Insensitive to soiling
  • uncoded, concealed installation according to ISO 14119
25 Products
BNS 120-02Z

BNS 120-02Z

Item no. 101144422

Magnetic safety sensor

BNS 120-02Z 2,0M

BNS 120-02Z 2,0M

Item no. 101179751

Magnetic safety sensor

BNS 120-02Z 3,0M

BNS 120-02Z 3,0M

Item no. 101149416

Magnetic safety sensor

BNS 120-02Z 5,0M

BNS 120-02Z 5,0M

Item no. 101178078

Magnetic safety sensor

BNS 120-02Z-10.0M

BNS 120-02Z-10.0M

Item no. 103005359

Magnetic safety sensor

BNS 120-02Z-LST-2530-4 0,4M

BNS 120-02Z-LST-2530-4 0,4M

Item no. 103038017

Magnetic safety sensor

BNS 120-11Z

BNS 120-11Z

Item no. 101128296

Magnetic safety sensor

BNS 120-11Z 3,0M

BNS 120-11Z 3,0M

Item no. 101149462

Magnetic safety sensor

BNS 120-11Z 5,0M

BNS 120-11Z 5,0M

Item no. 101135586

Magnetic safety sensor

BNS 120-11Z 10,0M

BNS 120-11Z 10,0M

Item no. 101147200

Magnetic safety sensor

BNS 120-12Z

BNS 120-12Z

Item no. 101128297

Magnetic safety sensor

BNS 120-12Z 5,0M

BNS 120-12Z 5,0M

Item no. 101135587

Magnetic safety sensor

BNS 120-12Z 10,0M

BNS 120-12Z 10,0M

Item no. 101160113

Magnetic safety sensor

BNS 120-02Z 2,5M

BNS 120-02Z 2,5M

Item no. 101179755

Magnetic safety sensor

BNS 120-02Z-2453 6,0M

BNS 120-02Z-2453 6,0M

Item no. 101178429

Magnetic safety sensor

BNS 120-02Z-2536 2,0M

BNS 120-02Z-2536 2,0M

Item no. 101183603

Magnetic safety sensor

BNS 120-02Z-2536 2,5M

BNS 120-02Z-2536 2,5M

Item no. 101183604

Magnetic safety sensor

BNS 120-02Z-2536 3,0M

BNS 120-02Z-2536 3,0M

Item no. 101183605

Magnetic safety sensor

BNS 120-02Z-LST-2530-1 0,4M

BNS 120-02Z-LST-2530-1 0,4M

Item no. 101191644

Magnetic safety sensor

BNS 120-11Z 1,5M

BNS 120-11Z 1,5M

Item no. 101208125

Magnetic safety sensor

BNS 120-11Z 15,0M

BNS 120-11Z 15,0M

Item no. 101176445

Magnetic safety sensor

BNS 120-11Z 2,0M

BNS 120-11Z 2,0M

Item no. 101154642

Magnetic safety sensor

BNS 120-11Z-LST-2530-1 0,4M

BNS 120-11Z-LST-2530-1 0,4M

Item no. 101184853

Magnetic safety sensor

BNS 120-12Z 2,0M

BNS 120-12Z 2,0M

Item no. 101154628

Magnetic safety sensor

25 results found