Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. IFL 333
  2. IFL 333
IFL 333

IFL 333

  • Design 333
11 Products
IFL 15-333-10/01-M20

IFL 15-333-10/01-M20

Item no. 101161734

Inductive proximity switch

IFL 15-333-10/01A-M20

IFL 15-333-10/01A-M20

Item no. 101216695

Inductive proximity switch

IFL 15-333-11YPG-M20

IFL 15-333-11YPG-M20

Item no. 101169258

Inductive proximity switch

IFL 15-333-10ZU-1530 1,1M

IFL 15-333-10ZU-1530 1,1M

Item no. 101083035

Inductive proximity switch

IFL 15-333-10YPKG-1312

IFL 15-333-10YPKG-1312

Item no. 101086285

Inductive proximity switch

IFL 25-333-10/01

IFL 25-333-10/01

Item no. 101095619

Inductive proximity switch

IFL 15-333-10/01K-1312/1847

IFL 15-333-10/01K-1312/1847

Item no. 101096581

Inductive proximity switch

IFL 15-333-10/01K-1847

IFL 15-333-10/01K-1847

Item no. 101096599

Inductive proximity switch

IFL 15-333-11PK

IFL 15-333-11PK

Item no. 101115687

Inductive proximity switch

IFL 15-333-11PK-1312

IFL 15-333-11PK-1312

Item no. 101115688

Inductive proximity switch

IFL 15-333-11PK-1948

IFL 15-333-11PK-1948

Item no. 101117636

Inductive proximity switch

11 results found