Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. EX-AZM 300
  2. EX AZM 300 (KAS)
EX AZM 300 (KAS)

EX AZM 300 (KAS)

  • Explosion protection for ATEX Zones 2 and 22
  • RFID-technology for needs-based protection against tampering
  • Thermoplastic enclosure
  • Suitable for mounting to profile systems
  • Suitable for hinged and sliding guards
  • Series-wiring
  • Manual release
8 Products
EX-AZM300B-ST-1P2P-A-CR-3GD

EX-AZM300B-ST-1P2P-A-CR-3GD

Item no. 103012540

EX-Solenoid interlock

EX-AZM300B-ST-1P2P-A-CL-3GD

EX-AZM300B-ST-1P2P-A-CL-3GD

Item no. 103012541

EX-Solenoid interlock

EX-AZM300Z-ST-1P2P-CR-3GD

EX-AZM300Z-ST-1P2P-CR-3GD

Item no. 103039121

EX-Solenoid interlock

EX-AZM300Z-ST-1P2P-CL-3GD

EX-AZM300Z-ST-1P2P-CL-3GD

Item no. 103039122

EX-Solenoid interlock

EX-AZM300Z-I2-ST-1P2P-CL-3GD

EX-AZM300Z-I2-ST-1P2P-CL-3GD

Item no. 103039218

EX-Solenoid interlock

EX-AZM300Z-I2-ST-1P2P-CR-3GD

EX-AZM300Z-I2-ST-1P2P-CR-3GD

Item no. 103039219

EX-Solenoid interlock

EX-AZM300Z-I2-ST-1P2P-A-CR-3GD

EX-AZM300Z-I2-ST-1P2P-A-CR-3GD

Item no. 103052212

EX-AZM300Z-I2-ST-1P2P-A-CL-3GD

EX-AZM300Z-I2-ST-1P2P-A-CL-3GD

Item no. 103052216

8 results found