Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Key transfer system
  2. EX-SHGV/ESS
EX-SHGV/ESS

EX-SHGV/ESS

  • Key-operated selector switch
  • Explosion protection for ATEX Zones 2 and 22
  • Metal enclosure
33 Products
EX-SHGV/ESS21S2/209/11033-3G/D

EX-SHGV/ESS21S2/209/11033-3G/D

Item no. 101189760

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/101/11033-3G/D

EX-SHGV/ESS21S2/101/11033-3G/D

Item no. 101198756

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/201/11033-3G/D

EX-SHGV/ESS21S2/201/11033-3G/D

Item no. 101198777

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/203/11033-3G/D

EX-SHGV/ESS21S2/203/11033-3G/D

Item no. 101198779

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/206/11033-3G/D

EX-SHGV/ESS21S2/206/11033-3G/D

Item no. 101198782

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/208/11033-3G/D

EX-SHGV/ESS21S2/208/11033-3G/D

Item no. 101198784

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/210/11033-3G/D

EX-SHGV/ESS21S2/210/11033-3G/D

Item no. 101198785

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/216/11033-3G/D

EX-SHGV/ESS21S2/216/11033-3G/D

Item no. 101198791

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/217/11033-3G/D

EX-SHGV/ESS21S2/217/11033-3G/D

Item no. 101198792

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/51/11033-3G/D

EX-SHGV/ESS21S2/51/11033-3G/D

Item no. 103007610

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/200/11033-3G/D

EX-SHGV/ESS21S2/200/11033-3G/D

Item no. 101198776

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/202/11033-3G/D

EX-SHGV/ESS21S2/202/11033-3G/D

Item no. 101198778

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/205/11033-3G/D

EX-SHGV/ESS21S2/205/11033-3G/D

Item no. 101198781

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/204/11033-3G/D

EX-SHGV/ESS21S2/204/11033-3G/D

Item no. 101198780

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/207/11033-3G/D

EX-SHGV/ESS21S2/207/11033-3G/D

Item no. 101198783

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/211/11033-3G/D

EX-SHGV/ESS21S2/211/11033-3G/D

Item no. 101198786

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/212/11033-3G/D

EX-SHGV/ESS21S2/212/11033-3G/D

Item no. 101198787

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/213/11033-3G/D

EX-SHGV/ESS21S2/213/11033-3G/D

Item no. 101198788

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/214/11033-3G/D

EX-SHGV/ESS21S2/214/11033-3G/D

Item no. 101198789

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/215/11033-3G/D

EX-SHGV/ESS21S2/215/11033-3G/D

Item no. 101198790

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/218/11033-3G/D

EX-SHGV/ESS21S2/218/11033-3G/D

Item no. 101198793

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/219/11033-3G/D

EX-SHGV/ESS21S2/219/11033-3G/D

Item no. 101198794

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/220/11033-3G/D

EX-SHGV/ESS21S2/220/11033-3G/D

Item no. 101198795

EX-Key Operated Selector Switch

EX-SHGV/ESS21S2/131/11033-3G/D

EX-SHGV/ESS21S2/131/11033-3G/D

Item no. 101209192

EX-Key Operated Selector Switch

33 results found