Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 8-pole
  2. M12 / 8-pole
M12 / 8-pole

M12 / 8-pole

19 Products
V-SK8P-M12-S-G-10M-BK-2-X-A-4-69

V-SK8P-M12-S-G-10M-BK-2-X-A-4-69

Item no. 103013125

Connecting cable

V-SK8P-M12-S-G-0,25M-BK-2-X-A-4-69

V-SK8P-M12-S-G-0,25M-BK-2-X-A-4-69

Item no. 103014812

Connecting cable

V-SK8P-M12-S-G-3,5M-BK-2-X-A-4-69

V-SK8P-M12-S-G-3,5M-BK-2-X-A-4-69

Item no. 103013428

Connecting cable

V-SK8P-M12-S-G-7,5M-BK-2-X-A-4-69

V-SK8P-M12-S-G-7,5M-BK-2-X-A-4-69

Item no. 103013429

Connecting cable

V-SK8P-M12-S-G-0,5M-BK-2-X-A-4-69

V-SK8P-M12-S-G-0,5M-BK-2-X-A-4-69

Item no. 101217786

Connecting cable

V-SK8P-M12-S-G-1,0M-BK-2-X-A-4-69

V-SK8P-M12-S-G-1,0M-BK-2-X-A-4-69

Item no. 101217787

Connecting cable

V-SK8P-M12-S-G-1,5M-BK-2-X-A-4-69

V-SK8P-M12-S-G-1,5M-BK-2-X-A-4-69

Item no. 101217788

Connecting cable

V-SK8P-M12-S-G-2,5M-BK-2-X-A-4-69

V-SK8P-M12-S-G-2,5M-BK-2-X-A-4-69

Item no. 101217789

Connecting cable

V-SK8P-M12-S-G-5,0M-BK-2-X-A-4-69

V-SK8P-M12-S-G-5,0M-BK-2-X-A-4-69

Item no. 101217790

Connecting cable

VFB-SK8P-M12-MCU02-S-G-5M-BK-2-X-A-4-69

VFB-SK8P-M12-MCU02-S-G-5M-BK-2-X-A-4-69

Item no. 103042063

Connecting cable

V-SK8P-M12-S-G-20M-BK-2-X-A-4-69

V-SK8P-M12-S-G-20M-BK-2-X-A-4-69

Item no. 103038566

Connecting cable

V-SK8P-M12-S-G-30M-BK-2-X-A-4-69

V-SK8P-M12-S-G-30M-BK-2-X-A-4-69

Item no. 103038567

Connecting cable

V-SK8P-M12-S-G-15M-BK-2-X-A-4-69

V-SK8P-M12-S-G-15M-BK-2-X-A-4-69

Item no. 103038984

Connecting cable

V-SK8P-M12/M8-S-G-0,3M-BK-2-X-A-4

V-SK8P-M12/M8-S-G-0,3M-BK-2-X-A-4

Item no. 103009832

Connecting cable

V-SK8P-M12/M8-S-G-2M-BK-2-X-A-4

V-SK8P-M12/M8-S-G-2M-BK-2-X-A-4

Item no. 103003645

Connecting cable

V-SK8P-M12/M8-S-G-0,5M-BK-2-X-A-4 (V2)

V-SK8P-M12/M8-S-G-0,5M-BK-2-X-A-4 (V2)

Item no. 103049119

Connecting cable

V-SK8P-M12/M8-S-G-1M-BK-2-X-A-4 (V2)

V-SK8P-M12/M8-S-G-1M-BK-2-X-A-4 (V2)

Item no. 103049120

V-SK8P-M12/M8-S-G-3M-BK-2-X-A-4 (V2)

V-SK8P-M12/M8-S-G-3M-BK-2-X-A-4 (V2)

Item no. 103049122

V-SK8P-M12/M8-S-G-5M-BK-2-X-A-4 (V2)

V-SK8P-M12/M8-S-G-5M-BK-2-X-A-4 (V2)

Item no. 103049123

19 results found