Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Mounting accessories
  2. CLAMP H4, H6.5, H12, H18, H20, H30, H40
CLAMP H4, H6.5, H12, H18, H20, H30, H40

CLAMP H4, H6.5, H12, H18, H20, H30, H40

8 Products
ACC-IFL-MOCL-H4

ACC-IFL-MOCL-H4

Item no. 101103610

Mounting clamp

ACC-IFL-MOCL-H6.5

ACC-IFL-MOCL-H6.5

Item no. 101095263

Mounting clamp

ACC-IFL-MOCL-H12

ACC-IFL-MOCL-H12

Item no. 101068880

Mounting clamp

ACC-IFL-MOCL-H15

ACC-IFL-MOCL-H15

Item no. 101068881

Mounting clamp

ACC-IFL-MOCL-H18

ACC-IFL-MOCL-H18

Item no. 101068879

Mounting clamp

ACC-IFL-MOCL-H20

ACC-IFL-MOCL-H20

Item no. 101097871

Mounting clamp

ACC-IFL-MOCL-H30-M5X55

ACC-IFL-MOCL-H30-M5X55

Item no. 101068520

Mounting clamp

ACC-IFL-MOCL-H40

ACC-IFL-MOCL-H40

Item no. 101068521

Mounting clamp

8 results found