ArchiveAZ300•Suitable for mounting to profile systems•Thermoplastic enclosure•RFID-technology for needs-based protection against tampering•3 different directions of actuation•Compact design•3 LEDs to show operating conditions•Suitable for hinged and sliding guards•Series-wiringGo to category
ArchiveAZ 335•Metal enclosure•Long life•Universal coding•40,5 mm x 114 mm x 38 mm•Actuator heads can be repositioned in steps 4 x 90°•Can be mounted on a flat surface•High level of contact reliability with low voltages and currents•Slotted holes for adjustment, circular holes for locationGo to category
ArchiveAZ 355•Metal enclosure•Long life•3 cable entries M 20 x 1.5•Universal coding•66,7 mm x 114 mm x 38 mm•Actuator heads can be repositioned in steps 4 x 90°•Can be mounted on a flat surface•High level of contact reliability with low voltages and currents•Slotted holes for adjustment, circular holes for locationGo to category