Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Solenoid interlock
  2. AZM190
Archive
AZM190

AZM190

  • Thermoplastic enclosure
  • Long life
  • Interlock with protection against incorrect locking.
  • 89 mm x 178 mm x 41 mm
  • Actuating head can be repositioned by 4 x 90°
  • 2 cable entries M 20 x 1.5
  • Wiring compartment
  • Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
  • Sealing mechanism to prevent the ingress of dirt
  • Cut clamp termination
9 Products
AZM190-11/01RK-24VDC
Archive

AZM190-11/01RK-24VDC

Item no. 131029937

Solenoid interlock

AZM 190-02/10RKN 230 VAC-M20
Archive

AZM 190-02/10RKN 230 VAC-M20

Item no. 101155679

Solenoid interlock

AZM190-B5
Archive

AZM190-B5

Item no. 101029966

Actuator

AZM190-11/01RKAT-24VDC
Archive

AZM190-11/01RKAT-24VDC

Item no. 103034469

Solenoid interlock

MP190
Archive

MP190

Item no. 101029969

Mounting set

MP190-V
Archive

MP190-V

Item no. 103009486

Mounting set

MP190-VD
Archive

MP190-VD

Item no. 103009487

Mounting set

AZM190-02/01RK-48VAC
Archive

AZM190-02/01RK-48VAC

Item no. 133016950

Solenoid interlock

AZM190-11/01RKAE0-115VAC
Archive

AZM190-11/01RKAE0-115VAC

Item no. 133006287

Solenoid interlock

9 results found