Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Micro switches
  2. M 6600
Archive
M 6600

M 6600

13 Products
MS 6600-11-K-Y 5,0M -1464-2 HEBEN
Archive

MS 6600-11-K-Y 5,0M -1464-2 HEBEN

Item no. 101092124

Micro switch

M 6600-11-K-Y-2872
Archive

M 6600-11-K-Y-2872

Item no. 103007724

Micro switch

MS 6600-10-K-Y 0,5M -1527-1 O.BESCHR
Archive

MS 6600-10-K-Y 0,5M -1527-1 O.BESCHR

Item no. 101082888

Micro switch

MS 6600-10-K-Y 0,5M -1527-2 HEBEN
Archive

MS 6600-10-K-Y 0,5M -1527-2 HEBEN

Item no. 101082889

Micro switch

MS 6600-10-K-Y 0,5M -1527-3 SENKEN
Archive

MS 6600-10-K-Y 0,5M -1527-3 SENKEN

Item no. 101082890

Micro switch

MS 6600-10-K-Y 1,1M -1527-1 O.BESCHR
Archive

MS 6600-10-K-Y 1,1M -1527-1 O.BESCHR

Item no. 101111094

Micro switch

MS 6600-10-K-Y 1,1M -1527-2
Archive

MS 6600-10-K-Y 1,1M -1527-2

Item no. 101135106

Micro switch

MS 6600-10-K-Y 1,1M -1527-3 SENKEN
Archive

MS 6600-10-K-Y 1,1M -1527-3 SENKEN

Item no. 101085232

Micro switch

MS 6600-11-K-Y 0,6M -2068-3
Archive

MS 6600-11-K-Y 0,6M -2068-3

Item no. 101113351

Micro switch

MS 6600-11-K-Y 0.65M -2068-2
Archive

MS 6600-11-K-Y 0.65M -2068-2

Item no. 101113350

Micro switch

MS 6600-11-K-Y 8,0M -2296-1 O.BEZ.
Archive

MS 6600-11-K-Y 8,0M -2296-1 O.BEZ.

Item no. 101146951

Micro switch

MS 6600-11-K-Y 8,0M -2296-2 HEBEN
Archive

MS 6600-11-K-Y 8,0M -2296-2 HEBEN

Item no. 101146952

Micro switch

MS 6600-11-K-Y 8,0M -2296-3 SENKEN
Archive

MS 6600-11-K-Y 8,0M -2296-3 SENKEN

Item no. 101146953

Micro switch

13 results found