Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
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
  • Information
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
+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
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
  1. Devices for Ex Zones
  2. EX safety switch with sep. Actuator

EX safety switch with sep. Actuator

Archive
EX-AZ 335

EX-AZ 335

  • •Metal enclosure
  • •3 Contacts
  • •40,5 mm x 114 mm x 38 mm
  • •Long life
  • •Can be mounted on a flat surface
  • •Actuator heads can be repositioned in steps 4 x 90°
  • •Mounting details to EN 50041
  • •High level of contact reliability with low voltages and currents
  • •1 Cable entry M 20 x 1.5
  • •Slotted holes for adjustment, circular holes for location
  • •Transverse and longitudinal slotted holes
Go to category
Archive
EX-AZ 355

EX-AZ 355

  • •Metal enclosure
  • •Actuator heads can be repositioned in steps 4 x 90°
  • •3 cable entries M 20 x 1.5
  • •66,7 mm x 114 mm x 38 mm
  • •Long life
  • •Can be mounted on a flat surface
  • •High level of contact reliability with low voltages and currents
  • •3 Contacts
  • •Transverse and longitudinal slotted holes
  • •Mounting details to EN 50041
Go to category
Archive
EX-AZ 415

EX-AZ 415

  • •Adjustable ball latch to 500 N
  • •2 switches with different actuating functions in one enclosure
  • •103.6 mm x 84.6 mm x 103.6 mm
  • •2 cable entries M 20 x 1.5
  • •Spring-loaded actuators
  • •High level of contact reliability with low voltages and currents
  • •Metal enclosure
  • •Long life
Go to category
Archive
EX-AZ 3350

EX-AZ 3350

Go to category