Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety sensors
  2. EX-BNS 250
Archive
EX-BNS 250

EX-BNS 250

  • no mechanical wear
  • Concealed mounting possible
  • small body
  • Insensitive to transverse misalignment
  • Explosion protection for ATEX Zones 2 and 22
12 Products
EX-BNS 250-11Z-3G/D
Archive

EX-BNS 250-11Z-3G/D

Item no. 101179979

EX magnetic safety sensor

EX-BNS 250-12Z-2187-3G/D
Archive

EX-BNS 250-12Z-2187-3G/D

Item no. 101179980

EX magnetic safety sensor

EX-BNS 250-11Z-3G/D 5,0M
Archive

EX-BNS 250-11Z-3G/D 5,0M

Item no. 101187078

EX magnetic safety sensor

EX-BNS 250-11ZG-3G/D 5,0M
Archive

EX-BNS 250-11ZG-3G/D 5,0M

Item no. 101189245

EX magnetic safety sensor

EX-BNS 250-12Z-2187-3G/D 5,0M
Archive

EX-BNS 250-12Z-2187-3G/D 5,0M

Item no. 101190271

EX magnetic safety sensor

EX-BNS 250-11Z-3G/D 6,5M
Archive

EX-BNS 250-11Z-3G/D 6,5M

Item no. 101191661

EX magnetic safety sensor

EX-BNS 250-11Z-3G/D 3,0M
Archive

EX-BNS 250-11Z-3G/D 3,0M

Item no. 101192532

EX magnetic safety sensor

EX-BNS 250-12Z-2187-3G/D 10,0M
Archive

EX-BNS 250-12Z-2187-3G/D 10,0M

Item no. 101192960

EX magnetic safety sensor

EX-BNS 250-11ZG-3G/D 20,0M
Archive

EX-BNS 250-11ZG-3G/D 20,0M

Item no. 101195804

EX magnetic safety sensor

EX-BNS 250-12Z-2187-3G/D 25,0M
Archive

EX-BNS 250-12Z-2187-3G/D 25,0M

Item no. 101208546

EX magnetic safety sensor

EX-BNS 250-12Z-2187-3G/D 35,0M
Archive

EX-BNS 250-12Z-2187-3G/D 35,0M

Item no. 101208547

EX magnetic safety sensor

EX-BNS 250-11Z-3G/D 20,0M
Archive

EX-BNS 250-11Z-3G/D 20,0M

Item no. 103001144

EX magnetic safety sensor

12 results found