Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety sensors
  2. EX-BNS 33

EX-BNS 33

10 Products
EX-BNS 33-02ZG-2187-3G/D 5,0M
Archive

EX-BNS 33-02ZG-2187-3G/D 5,0M

Item no. 101192970

EX magnetic safety sensor

EX-BNS 33-11Z-3G/D
Archive

EX-BNS 33-11Z-3G/D

Item no. 101185078

EX magnetic safety sensor

EX-BNS 33-11Z-3G/D 5,0M
Archive

EX-BNS 33-11Z-3G/D 5,0M

Item no. 101187782

EX magnetic safety sensor

EX-BNS 33-11ZG-3G/D 5,0M
Archive

EX-BNS 33-11ZG-3G/D 5,0M

Item no. 101189289

EX magnetic safety sensor

EX-BNS 33-12Z-2187-3G/D
Archive

EX-BNS 33-12Z-2187-3G/D

Item no. 101188374

EX magnetic safety sensor

EX-BNS 33-12ZG-2187-3G/D 5,0M
Archive

EX-BNS 33-12ZG-2187-3G/D 5,0M

Item no. 101189299

EX magnetic safety sensor

EX-BNS 33-02Z-2187-3G/D 15,0M
Archive

EX-BNS 33-02Z-2187-3G/D 15,0M

Item no. 101214783

EX magnetic safety sensor

EX-BNS 33-12Z-2187-3G/D 10,0M
Archive

EX-BNS 33-12Z-2187-3G/D 10,0M

Item no. 101189366

EX magnetic safety sensor

EX-BNS 33-12ZG-2187-3G/D 10,0M
Archive

EX-BNS 33-12ZG-2187-3G/D 10,0M

Item no. 101191960

EX magnetic safety sensor

EX-BPS 33-3G/D image
Archive

EX-BPS 33-3G/D

Item no. 101185182

EX-Actuator

10 results found