Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Driver's seat
  2. M 6600
M 6600

M 6600

  • with mounting flange
  • Rubber enclosure
  • soldering terminals and spade terminals
  • Metal coating
72 Products
2XM 6600-10-K 2,3M -2633

2XM 6600-10-K 2,3M -2633

Item no. 101195734

Micro switch

M 6600-11-K-Y

M 6600-11-K-Y

Item no. 101055341

Micro switch

M 6600-11-K-Y 0,7M

M 6600-11-K-Y 0,7M

Item no. 101055348

Micro switch

M 6600-11-K-Y 0,8M

M 6600-11-K-Y 0,8M

Item no. 101171355

Micro switch

M 6600-11-K-Y 1,0M

M 6600-11-K-Y 1,0M

Item no. 101055346

Micro switch

M 6600-11-K-Y 1,5M

M 6600-11-K-Y 1,5M

Item no. 101055347

Micro switch

M 6600-11-K-Y 2,0M

M 6600-11-K-Y 2,0M

Item no. 101055344

Micro switch

M 6600-11-K-Y 2,1M-1326-8

M 6600-11-K-Y 2,1M-1326-8

Item no. 101210325

Micro switch

M 6600-11-K-Y 3,0M

M 6600-11-K-Y 3,0M

Item no. 101055350

Micro switch

M 6600-11-K-Y 5,0M

M 6600-11-K-Y 5,0M

Item no. 101055345

Micro switch

M 6600-11-K-Y-1359 2,0M

M 6600-11-K-Y-1359 2,0M

Item no. 101134840

Micro switch

M2R 6600-11-K-Y

M2R 6600-11-K-Y

Item no. 101055418

Micro switch

M2R 6600-11-K-Y 6,0M

M2R 6600-11-K-Y 6,0M

Item no. 101084245

Micro switch

M2R 6600-11-K-Y-U

M2R 6600-11-K-Y-U

Item no. 101086952

Micro switch

MS 6600-10-K-Y 0,5M -1326-7

MS 6600-10-K-Y 0,5M -1326-7

Item no. 101170010

Micro switch

MS 6600-10-K-Y 0,5M -1527-1 O.BESCHR
Archive

MS 6600-10-K-Y 0,5M -1527-1 O.BESCHR

Item no. 101082888

Micro switch

MS 6600-10-K-Y 0,5M -1527-2 HEBEN
Archive

MS 6600-10-K-Y 0,5M -1527-2 HEBEN

Item no. 101082889

Micro switch

MS 6600-10-K-Y 0,5M -1939-2 HEBEN

MS 6600-10-K-Y 0,5M -1939-2 HEBEN

Item no. 101100892

Micro switch

MS 6600-10-K-Y 0,8M -1326-5

MS 6600-10-K-Y 0,8M -1326-5

Item no. 101115379

Micro switch

MS 6600-10-K-Y 1,1M -1527-1 O.BESCHR
Archive

MS 6600-10-K-Y 1,1M -1527-1 O.BESCHR

Item no. 101111094

Micro switch

MS 6600-10-K-Y 1,1M -1527-2
Archive

MS 6600-10-K-Y 1,1M -1527-2

Item no. 101135106

Micro switch

MS 6600-10-K-Y 1,1M -1527-3 SENKEN
Archive

MS 6600-10-K-Y 1,1M -1527-3 SENKEN

Item no. 101085232

Micro switch

MS 6600-10-K-Y 3,0M -1326-5

MS 6600-10-K-Y 3,0M -1326-5

Item no. 101142741

Micro switch

MS 6600-11-K-Y

MS 6600-11-K-Y

Item no. 101055354

Micro switch

72 results found