Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Order picking
  2. Access protection

Access protection

AZM 40

AZM 40

  • •Compact, flat design
  • •High holding force 2000 N
  • •Latching force 40 N
  • •RFID-technology for needs-based protection against tampering
  • •Individually coded version with coding level "High" according to ISO 14119
  • •Only one version for hinged and sliding doors
  • •Actuator can approach interlock continuously within a 180 degree angle.
  • •Symmetrical mounting, can be bolted on either side
  • •119,5 mm x 40 mm x 20 mm
Go to category
AZM 150

AZM 150

  • •Eight approach levels thanks to rotating head
  • •Simple fitting, especially on 40 mm profiles
  • •Thermoplastic enclosure
Go to category
DHS AZM150

DHS AZM150

  • •for robust doors and safety fences
Go to category
AZM201

AZM201

  • •Thermoplastic enclosure
  • •Max. length of the sensor chain 200 m
  • •Self-monitoring series-wiring
  • •Coding in accordance to ISO 14119 by using RFID-Technology
  • •3 LEDs to show operating conditions
  • •Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • •Suitable for hinged and sliding guards
  • •Intelligent diagnosis
  • •Manual release
  • •Protection class IP66, IP67
  • •High holding force 2000
  • •symmetrical construction form, assembly on 40mm profiles
  • •OSSD safety outputs
  • •Emergency exit / Emergency release suitable for retrofitting
Go to category
Actuator AZ/AZM201-B30

Actuator AZ/AZM201-B30

  • •Actuator for hinged guards
  • •Easy and intuitive operation
  • •No risk of injury from protruding actuator
  • •No supplementary door handles required
  • •Does not protrude into the door opening
Go to category
AZM300

AZM300

  • •hygienic design
  • •Protection class IP 69
  • •Suitable for mounting to profile systems
  • •Thermoplastic enclosure
  • •RFID-technology for needs-based protection against tampering
  • •3 different directions of actuation
  • •Compact design
  • •3 LEDs to show operating conditions
  • •Suitable for hinged and sliding guards
  • •Series-wiring
  • •Manual release
Go to category
BDF 40

BDF 40

  • •Flexibility thanks to mountable pushbutton cover caps in 12 colours
  • •Generous open spaces for easy labelling
  • •Quick and error-free installation thanks to M12 connector
Go to category
BDF200

BDF200

  • •slender shock-proof thermoplastic enclosure
  • •to be installed at an ergonomic favourable position
  • •to be fitted to commercial-off-the-shelf aluminium profiles
  • •Thermoplastic enclosure
  • •slender shock-proof enclosure
  • •large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
  • •The position of the pushbuttons on the control panel can be freely selected.
  • •Field labelling with separate plastic cover
  • •Freely installable button caps for an optimal adaptation to the plants
Go to category
DHS Universal

DHS Universal

  • •Door handle in an ergonomical design
  • •Can be combined with solenoid interlock AZM40 or safety sensor RSS260
  • •Can also be used without safety switchgear device
  • •For left or right hinged safety guards
Go to category
PROTECT PSC1-10

PROTECT PSC1-10

  • •Modular expansion with up to 64 inputs / outputs
  • •4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • •14 safe inputs on the base module
  • •2 Signalling outputs
  • •2 safety relay contacts
Go to category
PROTECT PSC1-100

PROTECT PSC1-100

  • •Modularly expandable to up to 272 safe inputs / outputs
  • •Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
  • •4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • •14 safe inputs on the base module
  • •20 switchable, safe inputs / outputs
  • •6 Signalling outputs
  • •2 safety relay contacts
Go to category