Command and signalling devices

"N" program

"N" program


  • Mounting hole 22.3 mm
  • Suitable for food processing industry

Go to category
"R" program

"R" program


  • Mounting hole 22.3 mm

Go to category
"E" program

"E" program


  • Einbaudurchmesser Ø 22,3 mm / 30,5 mm

Go to category
E.V programme

E.V programme


Go to category
"Z" program

"Z" program


  • small body
  • Mounting hole Ø 16.2 mm
  • Spacing 25 x 25 mm

Go to category
Control panels

Control panels


Go to category
Assembly housing NBGLC

Assembly housing NBGLC


  • Stainless steel enclosure
  • for application in food producing machinery
  • Protection class IP69K
  • Variable sizes with up to five holes for command devices
  • No additional mounting accessories such as spacers required thanks to flange seal under the enclosure

Go to category
NBG Assembly housing

NBG Assembly housing


  • Stainless steel enclosure

Go to category
Assembly housing MBGAC

Assembly housing MBGAC


Go to category
Assembly housing KG

Assembly housing KG


  • plastic assembly housing
  • suitable for the installation of command devices
  • anthracite gray RAL 7035, light gray

Go to category
Maintained joystick switches / spring-return RK / NK

Maintained joystick switches / spring-return RK / NK


Go to category
Spring-return joystick switches WKT MKT WKS MKS

Spring-return joystick switches WKT MKT WKS MKS


Go to category
LED Signal Tower CleanSIGN (C-49CLEA)

LED Signal Tower CleanSIGN (C-49CLEA)


  • Electronic modularity of the individual stages
  • Easy-to-clean and hygiene-compliant design enables smooth cleaning and disinfection
  • Integrated loud buzzer

Go to category
Contact and light terminal blocks (EF/EL)

Contact and light terminal blocks (EF/EL)


Go to category
Contact and light terminal blocks (RF/RL)

Contact and light terminal blocks (RF/RL)


Go to category
Application:
Command and signalling devices are of great importance for the man-machine interface in the field of industrial applications. They are used, for instance, in control cabinets, control panels, two-hand control panels, in elevator construction or on conveyor and material handling plants. The manual actuation of the devices starts or stops operating sequences and functional processes

Design and mode of operation:
Command devices are available in the form of pushbuttons, joystick switches or key-operated switches. The actuators are connected to the switching element through a bayonet socket.