CSP-E-10SI2SO2R
Item number:103065545

Product features
- Expansion module for the product series PSC1-C-10
- Extension with up to 18 digital in-/outputs
- 2 additional signalling outputs
- 4 safe relay contacts
- Connection for all conventional safety switchgear up to PL e to ISO 13849-1
- Address rotary switch - Unique identification of each module in the system
- Status LEDs RUN / ERR - The status of each module can be seen at a glance
- Removable terminals - Quick wiring and easy replacement of devices
- Overall width 22.5 mm - Maximum signal density in the control cabinet
Ordering data
Product type descriptionCSP-E-10SI2SO2R
Article number (order number)103065545
eCl@ss number, version 12.027-24-22-07
eCl@ss number, version 11.027-24-22-07
eCl@ss number, version 9.027-24-22-07
ETIM number, version 7.0EC000236
ETIM number, version 6.0EC000236
Available01.07.2027
NoticeAvailable from Q2/2027
General data - Features
Number of pulse outputs (test pulse output)4
Number of relay outputs (1-channel)2
Number of digital fail-safe inputs 10
Number of digital fail-safe in-/outputs6
Number of fail-safe digital outputs2
Number of signalling outputs4
| Safety classification |
Performance Level, up toe
Category4
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Mountingcan be clipped into standard rail
Mechanical data - Connection technique
Cable section, minimum0.2 mm²
Cable section, maximum2.5 mm²
Wire cross-section, minimum24AWG
Wire cross-section, maximum12AWG
Terminal (mechanical)Removable screw terminals
Mechanical data - Dimensions
Width22.5mm
Height98mm
Depth115mm
Ambient conditions
IP Degree of protectionIP20
Ambient temperature-25 ... +55 °C
Storage and transport temperature-25 ... +75 °C
Relative humidity, minimum10%
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Permissible installation altitude above sea level, maximum2,000m
Electrical data
Operating voltage24 VDC -15 % / +20 %
Rated operating voltage24VDC
Electrical data - Safety digital outputs
Rated operating current (safety outputs)2,000mA
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-152A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-132A
Scope of delivery
Scope of deliveryConnector terminals
Electrical data - Spindle monitoring
Number of axis monitoring, max.1
Drive monitoring, encoder typProximity switch
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/11/2026, 04:20