EW - Spring-return selector switch•Protection class IP65•Mounting hole 22.3 mm•with short or long toggle•2 or 3 positionsGo to category
ESS/EST - Key selector switch•Key unlatching•with or without latching•Protection class IP65•Mounting hole 22.3 mm•2 or 3 positionsGo to category
EDAN - Rotary drive for Potentiometer•Mounting hole 22.3 mm•for standard potentiometer•Protection class IP65•Aluminium enlosureGo to category
EDL - Illuminated pushbutton•Aluminium enlosure•Protection class IP65•Mounting hole 22.3 mm•illuminableGo to category
EDP - Mushroom button•Aluminium enlosure•Protection class IP65•Mounting hole 22.3 mm•for rough ambient conditionsGo to category
EDR - Mushroom button with latching•Aluminium enlosure•Mounting hole 22.3 mm•for rough ambient conditionsGo to category
EML - Illuminated signal•Aluminium enlosure•Protection class IP65•Mounting hole 22.3 mm•for light elementsGo to category
EWSE - Step switch•Mounting hole 22.3 mm•Protection class IP65•Aluminium enlosure•for rough ambient conditionsGo to category