1. Safety switchgear
  2. Emergency stops and control panels

Emergency stops and control panels

BDF 200 AS

BDF 200 AS

  • •Thermoplastic enclosure
  • •slender shock-proof enclosure
  • •to be fitted to commercial-off-the-shelf aluminium profiles
  • •to be installed at an ergonomic favourable position
  • •Integrated AS-Interface, Safety Slave for emergency stop and A/B Slave for command and signalling devices
  • •Suitable for AS-i Power24
  • •Two-layer plastic identification labels can be used (engravements on request)
Go to category
NAS 311 AS

NAS 311 AS

  • •Emergency stop station
  • •AS-Interface M12 connector
  • •85 mm x 85 mm x 97,8 mm
  • •Integrated AS-Interface
  • •Pull to reset
  • •Resistant to chemicals
Go to category