EX-AZ3350-B1R
Item number:101214013

Product features
- Particularly suitable for hinged guards
Ordering data
Product type descriptionEX-AZ3350-B1R
Article number (order number)101214013
EAN (European Article Number)4030661446431
General data
Material of the actuatorStainless steel (V2A)
Gross weight40g
Mechanical data
Actuating radius, minimum350mm
Actuatorflexiblerubber mounting
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 350 mmThe axis of the hinge must be 28 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/10/2026, 03:06