schmersal_s_icon.png

EX-BNS 40S-12ZG

Item number: 103002171

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:
EX-BNS40S-12Z(1)-(2)

(1)
withoutwithout LED switching conditions display
Gwith LED switching conditions display

(2)
withoutWith countersunk mounting holes
Cconcealed threaded holes on the back
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • LED version
  • Explosion protection for ATEX Zones 2 and 22
  • Stainless steel enclosure
  • 88 mm x 27 mm x 14,5 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear
  • Suitable for food processing industry
  • Cable connection suitable for the food industry

Ordering data

Product type description

EX-BNS 40S-12ZG

Article number (order number)

103002171

EAN (European Article Number)

4030661428444

eCl@ss number, version 12.0

27-27-44-01

eCl@ss number, version 11.0

27-27-24-02

eCl@ss number, version 9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Approvals - Standards

Certificates

ATEX (Konformitätserklärung)

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex nA nC IIC T6 Gc

D II 3D Ex tc IIIC T80°C Dc X

Manufacturer declaration

ATEX Zone 2 and 22

General data

Standards

BG-GS-ET-14

EN IEC 60947-5-3

Housing construction form

Block

Installation conditions (mechanical)

not flush

Housing material

Stainless steel (V4A)

Gross weight

200 g

General data - Features

Coding

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Integral system diagnostics, general

Yes

Prerequisite evaluation unit

Yes

Number of normally closed (NC)

2

Number of normally open (NO)

1

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D- Value Normally-closed contact/Normally open contact (NC/NO)

25,000,000 Operations

Mechanical data

Active area

lateral

Actuating element

Magnet

Impact energy, maximum

7 J

Direction of motion

Head-on to the active surface

Mechanical data - Switching distances

Assured switching distance "ON" Sao

8 mm

Assured switching distance "OFF" Sar

18 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-3

Mechanical data - Connection technique

Length of cable

1 m

Termination

cable

Number of cable wires

6

Wire cross-section

0.25 mm2

Wire cross-section

23 AWG

Material of the Cable mantle

PVC

Cable type

LiYY

Mechanical data - Dimensions

Length of sensor

14 mm

Width of sensor

88 mm

Height of sensor

27 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-20 ... +60 °C

Storage and transport temperature

-25 ... +80 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Electrical data

Required rated short-circuit current

100 A

Switching voltage, maximum

24 VDC

Switching current, maximum

0.01 A

Switching capacity, maximum

0.24 W

Switching element

1 NO contact, 2 NC contacts

Switching principle

Reed contacts, Non-contact principle

Switching frequency, maximum

5 Hz

Status indication

Note (Integral System Diagnostics, status )

The LED is illuminated when the guard is closed.

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BPS 40S-2

BPS 40S-1-C

BPS 40S-2-C

Recommended safety switchgear

SRB-E-301ST

SRB-E-201LC

Note

Note (General)

Contact symbols shown for the closed condition of the guard device.

The contact configuration for versions with or without LED is identical.

Wiring example

Note (Wiring diagram)

Contact S21-S22 must be integrated in the safety circuit.

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-BNS 40SEX-BPS 40S
 D II 3G Ex ec nC IIC T6 GcD II 2G Ex h IIC T6 Gb
 D II 3D Ex tc IIIC T80°C DcD II 2D Ex h IIIC T80°C Db
Type:See ordering code
Description of the component:Coded safety-sensor with magnetic operating principle in combination with the AES / SRB safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3.
Relevant Directives:Machinery Directive2006/42/EC
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN IEC 60079-0:2018
EN 60079-7:2015
EN IEC 60079-15:2019
EN 60079-31:2014
EN ISO 80079-36:2016
EN ISO 80079-37:2016
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Conformity with the explosion protection directive 2014/34/EU (ATEX) is declared by the manufacturer without involving a test center.
Place and date of issue:Wuppertal, February 27, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:EX-BNS 40SEX-BPS 40S
Marking:D II 3G Ex ec nC IIC T6 Gc
D II 3D Ex tc IIIC T80°C Dc
D II 2G Ex h IIC T6 Gb
D II 2D Ex h IIIC T80°C Db
Type:See ordering code
Description of the component:Coded safety-sensor with magnetic operating principle in combination with the AES / SRB safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3.
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-3:2013
EN IEC 60079-0:2018
EN 60079-7:2015
EN IEC 60079-15:2019
EN 60079-31:2014
EN ISO 80079-36:2016
EN ISO 80079-37:2016
Conformity with SI 2016/1107 (Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations) is declared by the manufacturer without involving a conformity assessment center.
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 27, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/02/2026, 21:57