1. Accessories SD interface
  2. Gateway

Gateway

SDG

SDG

  • •Serial diagnosis of up to 31 safety relays via Schmersal SD bus
  • •Automatic addressing of the connected SD bus participants
  • •Diagnostic and configuration interface for easy commissioning and maintenance of the system
  • •Extensive additional functions via integrated web server
  • •Long-term storage of log messages via SD card
  • •Conversion of status and diagnostics data to Ethernet-based fieldbus protocols
Go to category
SD-I-U

SD-I-U

  • •UNIVERSAL Gateway for the series-wiring of the diagnostic signals of safetyswitchgear with integrated SD interface.
  • •Comprehensive volumes of status and diagnostic data of the SD devices are transmitted to the control system through the field bus interface.
  • •Series-wiring of the diagnostic lines of max. 31 safety switchgear
  • •Series-wiring of different devices possible
  • •Reduced wiring efforts and costs as a result of the series-wiring of the safety channels and the diagnostic cables in the field.
  • •Automatic addressing of the safety switchgear in the SD interface
Go to category
SD-I-DP-V0-2

SD-I-DP-V0-2

  • •PROFIBUS Gateway SD-I-DP-V0-2 to convert serial diagnostic signals to the PROFIBUS DP protocol
  • •The PROFIBUS Gateway SD-I-DP-V0-2 is a PROFIBUS slave
  • •Protection class IP 10 device for control cabinet mounting, for standard DIN rails
Go to category