DEFRIT
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. M 330 roller lever 3H
  2. M 330 roller lever 3H
M 330 roller lever 3H

M 330 roller lever 3H

  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
6 Products
MV3H 330-11Y-RMS

MV3H 330-11Y-RMS

Item no. 131057639

Position switch

MV3H 330-11Y-M20

MV3H 330-11Y-M20

Item no. 131168052

Position switch

MV3H 330-11Y-RMS-1164

MV3H 330-11Y-RMS-1164

Item no. 131116204

Position switch

MV3H 330-11Y-AUNI-1366

MV3H 330-11Y-AUNI-1366

Item no. 131187089

Position switch

MV3H 330-11Y-1366

MV3H 330-11Y-1366

Item no. 131057642

MV3H 330-11Y-991

MV3H 330-11Y-991

Item no. 131085502

Position switch

6 results found
null