Magnetic reed switch


Switching current, maximum

Housing construction form

Degree of protection

Enclosure material

Number of openers

Number of shutters

Number of snap-in contacts

Terminal Connector

Ambient temperature, maximum

Ambient temperature, minimum

BN 12

BN 12


  • Non-contact principle
  • Long life
  • Metal enclosure
  • Actuating distance up to 60 mm depending on actuating magnet and version
  • Design Ø 10.7 mm
  • with central mounting
  • With pre-wired cable

Go to category
BN 20

BN 20


  • Non-contact principle
  • Long life
  • 104 mm x 52 mm x 47 mm
  • Aluminium enlosure
  • Actuating distance up to 50 mm depending on actuating magnet and version
  • Screw connection
  • Highly resistant to vibration
  • Available for actuation from front or side

Go to category
BN 31/310

BN 31/310


  • Non-contact principle
  • 1 Reed contakts
  • Actuation from side
  • Flat design
  • Actuating surface and direction of actuation marked by switch symbol
  • 88 mm x 25 mm x 13 mm
  • Thermoplastic enclosure
  • Actuating distance up to 60 mm depending on actuating magnet and version

Go to category
BN 32

BN 32


  • Non-contact principle
  • 1 Reed contakts
  • Long life
  • Actuating surface and direction of actuation marked by switch symbol
  • 85 mm x 26 mm x 24 mm
  • Thermoplastic enclosure
  • Actuating distance up to 55 mm depending on actuating magnet and version
  • Spade connector

Go to category
BN 65

BN 65


  • Non-contact principle
  • Long life
  • Actuating surface and direction of actuation marked by switch symbol
  • Construction form Ø 13 mm
  • Thermoplastic enclosure
  • Actuating distance up to 60 mm depending on actuating magnet and version
  • with central mounting

Go to category
BN 75

BN 75


  • Non-contact principle
  • 1 Reed contakts
  • Long life
  • 80 mm x 99,5 mm x 55 mm
  • Float switch
  • Thermoplastic enclosure
  • Available with M12 plug-in connector and pre-wired cable

Go to category
BN 80

BN 80


  • Non-contact principle
  • 1 Reed contakts
  • Long life
  • Flat design
  • Actuating distance up to 60 mm depending on actuating magnet and version
  • 44 mm x 13 mm x 9 mm
  • Thermoplastic enclosure
  • Actuating surface marked by protrusion

Go to category
BN 85

BN 85


  • Non-contact principle
  • 1 Reed contakts
  • Long life
  • Actuating distance up to 40 mm depending on actuating magnet and version
  • 40 mm x 35 mm x 16,5 mm
  • Thermoplastic enclosure
  • Reed-contact to clip-in, on-location assembly

Go to category
BN 85-5

BN 85-5


  • Non-contact principle
  • 5 reed contacts
  • Long life
  • LED switching conditions display
  • connector
  • Thermoplastic enclosure
  • Reed-contact to clip-in, on-location assembly

Go to category
BN 120

BN 120


  • Non-contact principle
  • Long life
  • Thermoplastic enclosure
  • Actuating distance up to 60 mm depending on actuating magnet and version
  • Design Ø 10.7 mm
  • with central mounting
  • With pre-wired cable

Go to category
BN 325

BN 325


  • Non-contact principle
  • 1 Reed contakts
  • Long life
  • Actuating surface and direction of actuation marked by switch symbol
  • 85 mm x 26 mm x 24 mm
  • Thermoplastic enclosure
  • Spade connector

Go to category
BN 650

BN 650


  • Non-contact principle
  • Long life
  • Construction form Ø 13 mm
  • Thermoplastic enclosure
  • Actuating distance up to 60 mm depending on actuating magnet and version
  • with central mounting

Go to category
Application:
Alongside mechanically operated limit switches, magnetic reed switches are enjoying an increase in importance. They are often used to complement limit switches with plungers, rollers and swivel levers and are considered an important link to non-contact and contactless limit switches.