MP190
Item number:131029969

Product features
- For simple mounting of an AZM190 on profile systems
Ordering data
Product type descriptionMP190
Article number (order number)131029969
EAN (European Article Number)8905236105739
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Gross weight50g
Note
Note (General)For left-hinged doors, the mounting plate with the solenoid interlock must be turned by 180°.Mounting of the solenoid interlock and mounting plate on the inside for right-hinged doors
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 07/11/2026, 11:01