MS-AZM 200ST-T-1P2PW-2568
MS-AZM 200ST-T-1P2PW-2568
Product type description: AZM 200(1)(2)-T-(3)(4) |
(1) | |
without | Guard locking monitored > |
B | Actuator monitored |
(2) | |
SK | Screw connection |
CC | Cage clamp |
ST1 | Connector M23 x 1, (8+1 pole) |
ST2 | Connector M12 x 1, 8 pole |
(3) | |
1P2P | 1 serial diagnostic output and 2 p-type safety outputs |
1P2PW | same as 1P2P, combined diagnostic signal: guard system closed and interlock locked |
SD2P | serial diagnostic output and 2 p-type safety outputs |
(4) | |
without | Power to unlock |
A | Power to lock |
- Guard locking monitored
- Connector M23 12-pole,
- Idle assignable pushbutton and LED
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 1,5 mm horizontally
- Intelligent diagnosis
- Manual release
Ordering data
Note (Delivery capacity) |
Not available! |
Product type description |
MS-AZM 200ST-T-1P2PW-2568 |
Article number (order number) |
103004836 |
EAN (European Article Number) |
4030661433455 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
General data
Standards |
EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 61508 |
Coding |
Universal coding |
Coding level according to EN ISO 14119 |
Low |
Working principle |
inductive |
Housing material |
Glass-fibre, reinforced thermoplastic |
Reaction time, maximum |
60 ms |
Duration of risk, maximum |
120 ms |
Gross weight |
610 g |
General data - Features
Power to unlock |
Yes |
Solenoid interlock monitored |
Yes |
Manual release |
Yes |
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Series-wiring |
Yes |
Idle assignable pushbutton |
Yes |
Freely assignable LED |
Yes |
Safety functions |
Yes |
Integral system diagnostics, status |
Yes |
Number of safety contacts |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 EN IEC 60947-5-3 EN IEC 61508 |
Mission time |
20 Year(s) |
Safety classification - Interlocking function
Performance Level, up to |
e |
Category |
4 |
PFH value |
4.00 x 10⁻⁹ /h |
PFD value |
1.00 x 10⁻⁴ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Safety classification - Guard locking function
Performance Level, up to |
d |
Category |
2 |
PFH value |
2.50 x 10⁻⁹ /h |
PFD value |
2.20 x 10⁻⁴ |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Holding force FZh in accordance with EN ISO 14119 |
2,000 N |
Note (clamping force FZh) |
1,000 N when used with the AZ/AZM201-B30 actuator, for indoor use. |
Holding force Fmax, maximum |
2,600 N |
Note (clamping force Fmax) |
1.300 N in Verbindung mit einem Betätiger AZ/AZM201-B30 für Innenanbau. |
Latching force |
30 N |
Actuating speed, maximum |
0.2 m/s |
Tightening torque of the fastening screws for the housing cover, minimum |
0.7 Nm |
Tightening torque of the fastening screws for the housing cover, maximum |
1 Nm |
Note |
Torx T10 |
Mechanical data - Connection technique
Termination |
Connector M23, 12-pole |
Mechanical data - Dimensions
Length of sensor |
50 |
Width of sensor |
40 mm |
Height of sensor |
220 |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +50 °C |
Storage and transport temperature |
-25 ... +85 °C |
Relative humidity, minimum |
30 % |
Relative humidity, maximum |
95 % |
Note (Relative humidity) |
non-condensing |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Operating voltage |
24 VDC -15 % / +10 % |
No-load supply current I0, typical |
600 mA |
Rated operating voltage |
24 VDC |
Operating current |
1,200 mA |
Time to readiness, maximum |
4,000 ms |
Switching frequency, approx. |
1 |
Electrical fuse rating, maximum |
4 A |
Electrical data - Magnet control
Switching thresholds |
-3 V … 5 V (Low) 15 V … 30 V (High) |
Magnet switch-on time |
100 % |
Electrical data - Safety digital inputs
Switching thresholds |
−3 V … 5 V (Low) 15 V … 30 V (High) |
Current consumption at 24 V |
5 mA |
Electrical data - Safety digital outputs
Rated operating current (safety outputs) |
250 mA |
Voltage drop Ud, maximum |
4 V |
Leakage current Ir, maximum |
0.5 mA |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.25 A |
Electrical data - Diagnostic outputs
Operating current |
50 mA |
Voltage drop Ud, maximum |
4 V |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.05 A |
Status indication
Note (LED switching conditions display) |
Operating condition: LED green Error / functional defect: LED red Supply voltage UB: LED green |
Pin assignment
PIN 1 |
A1 Supply voltage UB |
PIN 2 |
X1 Safety input 1 |
PIN 3 |
A2 GND |
PIN 4 |
Y1 Safety output 1 |
PIN 5 |
OUT Diagnostic output |
PIN 6 |
X2 Safety input 2 |
PIN 7 |
Y2 Safety output 2 |
PIN 8 |
IN Solenoid control |
PIN 9 |
white LED |
PIN 10 |
Key button |
PIN 11 |
Key button |
PIN 12 |
Not used |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. Triangular key for AZM 200 |
Accessory
Recommendation (actuator) |
AZ/AZM 200-B1 |
Note
Note (General) |
As long as the actuating unit remains inserted in the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Info
Wiring example (electr. wiring)
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Assembly example
Contact arrangement
Wiring example
103025499 AZM201Z-ST-T-1P2PW-2965-1
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- Coding in accordance to ISO 14119 by using RFID-Technology
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 1,5 mm horizontally
- Suitable for hinged and sliding guards
- Intelligent diagnosis
- Manual release
- Protection class IP66, IP67
- High holding force 2000 N
- symmetrical construction form, assembly on 40mm profiles
- OSSD safety outputs
- Emergency exit / Emergency release suitable for retrofitting
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/01/2025, 02:36