MV. 015-11Y-M20
Item number:101174600
Archive

Product features
- 2 Contacts
- 67 mm x 75 mm x 43 mm ( basic component)
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionMV. 015-11Y-M20
Article number (order number)101174600
EAN (European Article Number)4030661303949
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialLight-alloy diecast
Housing coating materialchromated
Gross weight302g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementRod lever without lever
Mechanical lifetime, minimum1,000,000Operations
Contact openingmax. 2 x 2.5 mm
Actuating speed, minimum1mm/min
Mechanical data - Connection technique
Cable entry3 x M20 x 1,5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section, maximum13AWG
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Diameter of the ISO-threadM3
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Protection classI
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp6kV
Degree of pollution3
Electrical data
Thermal test current10A
Rated operating voltage400VAC
Operating current2,500mA
Required rated short-circuit current1,000A
Utilisation category AC-15400VAC
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Maximum switching frequency500/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/09/2026, 20:31