MV3H 015-11Y-C
Item number:101116671

Product features
- Metal enclosure
- 2 Contacts
- 67 mm x 75 mm x 43 mm ( basic component)
- Actuator head can be repositioned in steps 4 x 90°
- Continuous adjustment of lever position 360°
- Lever can be transposed by 180°
Ordering data
Product type descriptionMV3H 015-11Y-C
Article number (order number)101116671
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialLight-alloy diecast
Housing coating materialchromated
Gross weight420g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementRoller lever
Roller materialPlastic
Mechanical lifetime, minimum1,000,000Operations
Actuating angle, from left of switch axis30°
Actuating angle, from right of switch axis30°
Contact openingmax. 2 x 2.5 mm
Actuating speed, minimum1mm/min
Actuating speed, maximum3m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Actuating torque0.3Nm
Mechanical data - Connection technique
Cable entry3 x M20 x 1,5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section, maximum13AWG
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length of sensor43mm
Width of sensor67mm
Height of sensor171mm
Width of Castor8mm
Diameter of Castor36mm
Diameter of the ISO-threadM3
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Protection classI
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp6kV
Degree of pollution3
Electrical data
Thermal test current10A
Rated operating voltage400VAC
Operating current2,500mA
Required rated short-circuit current1,000A
Utilisation category AC-15400VAC
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Maximum switching frequency500/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/09/2026, 15:27