PDM-IOP-4CC-IOP
Item number:103012160

Product features
- For parallel IO devices
- Passive distribution module for series-wiring
- Cage clamps
- For up to 4 safety switchgears
- Fuse protected device ports
- For installation in terminal boxes
- Protection class IP00
Ordering data
Product type descriptionPDM-IOP-4CC-IOP
Article number (order number)103012160
EAN (European Article Number)4030661485256
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight165g
General data - Features
Integral system diagnostics, statusYes
Number of LEDs5
Mechanical data
MountingSnaps onto standard DIN rails to IEC 60715
Mechanical data - Connection technique
Cable section, minimum0.25 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Terminal (mechanical)cage terminals
Mechanical data - Dimensions
Width45mm
Height105.4mm
Depth67.7mm
Ambient conditions
IP Degree of protectionIP00
Ambient temperature-25 ... +65 °C
Storage and transport temperature-40 ... +85 °C
Relative humidity, minimum5%
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classIII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution2
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
Rated operating voltage24VDC
Operating current10,000mA
Note (Electrical data, Fuse rating)External fuse protection required ≤ 10A slow blow when used to UL 61010.
Electrical data - Power supply external devices
Rated operating voltage24VDC
Rated operating current800mA
Internal electrical fuse1.5 A (Integrated automatic resettable fuse)
LED status display - LED 01
LED statusFuse LED device port
LED positionF1 ... F4
LED colourGreen
LED status display - LED 08
LED statusPower-LED module
LED positionPOWER
LED colourGreen
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/07/2026, 20:15