PS116 roller plunger R200
PS116-T02-L500-R200
PS116-T02-L500-R200
Item number:
103016675
Product features
Slow action 2 Opener (NC)
Connecting cable bottom, 5 m
plastic roller Ø 9,5 mm
Thermoplastic enclosure
Symmetric enclosure
Protection class IP66, IP67
Add to watchlist
Compare
Product request
Ordering code
PS116-T02-L500-R200 | Schmersal - The DNA of Safety