schmersal_s_icon.png

PS116-T20-L200-N200

Item number: 103034828

Downloads

ePLAN Data
SISTEMA Data
Product type description:

PS116-(1)-(2)-(3)-(4)


(1)
Z11Snap action 1 NO contact / 1 NC contact
Z02Snap action 2 NC contacts
Z12Snap action 1 NO contact / 2 NC contact
Z11RSnap action 1 NO contact / 1 NC contact with latching
Z02RSnap action 2 NC contacts with latching
Z12RSnap action 1 NO contact / 2 NC contact with latching
T11Slow action 1 NO contact / 1 NC contact
T02Slow action 2 NC contacts
T20Slow action 2 NO contact
T12Slow action 1 NO contact / 2 NC contact
T21Slow action 2 NO contact / 1 NC contact
T03Slow action 3 NC contacts
T11UESlow action 1 NO contact / 1 NC contact with overlapping contacts
T02HSlow action 2 NC contacts with staggered contacts

(2)
L200Connecting cable bottom, cable length 2 m
LR200Connecting cable right, cable length 2 m
LR300Connecting cable right, cable length 3 m
LR500Connecting cable right, cable length 5 m
STConnector plug M12 - plastic - bottom
STRConnector plug M12, right

(3)
S200plunger S200 Ø 6 mm
R200Roller plunger R200
K200Offset roller lever - plastic roller- width 5.3 mm - Ø 12 mm
K210Offset roller lever - plastic roller- width 5mm - Ø 14mm
K230Angle roller lever - plastic roller Ø 14 mm
K240Angle roller lever with plastic roller Ø 22 mm - right-bent
K250Angle roller lever with plastic roller Ø 22 mm - left-bent
H200Roller lever - plastic roller Ø 16 m - lever length 24 mm
N200Roller lever 2 mm Toothing (24...26mm) - Plastic roller Ø 20 mm - Width 9.8 mm
J200Rod lever - plastic - 200mm -Ø 6mm

(4)
0Material Castor/Lever: Plastic
1Material Castor/Lever: Stainless steel
2Material Castor/Lever: Brass
3Material Castor/Lever: Aluminium
4Material Castor/Lever: Steel
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • Thermoplastic enclosure
  • With plastic roller
  • length adjustable in 2 mm steps
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°

Ordering data

Product type description

PS116-T20-L200-N200

Article number (order number)

103034828

EAN (European Article Number)

4030661536682

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01
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
Actuator type to EN 50047

A

Housing material

Plastic, glass-fibre reinforced thermoplastic, zinc die-cast, chromated

Active area

Metal film

Gross weight

247 g

General data - Features

Number of auxiliary contacts

2

Mechanical data

Actuating element

Roller lever N200

Roller material

Plastic

Mechanical life, minimum

10,000,000 Operations

Positive break force, minimum

40 N

Actuating speed, minimum

60 mm/min

Actuating speed, maximum

1 m/s

Actuating torque, minimum

0.2 Nm

Positive break torque

0.6 Nm

Mechanical data - Connection technique

Length of cable

2 m

Termination

Pre-wired cable

Cable, 4-pole

Number of cable wires

4

Wire cross-section

0.5 mm2

Cable type

LiYY

Terminal (mechanical)

bottom

Mechanical data - Dimensions

Length of sensor

16.6 mm

Width of sensor

31 mm

Height of sensor

139 mm

Diameter of Castor

20 mm

Ambient conditions

Degree of protection

IP66

IP67

Ambient temperature

-30 ... +80 °C

Protection class

II

Ambient conditions - Insulation values

Rated insulation voltage Ui

300 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

3

Electrical data

Required rated short-circuit current

400 A

Utilisation category AC-15

240 VAC

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1.5 A

Switching element

Normally open contact (NO)

Switching principle

Slow action

Bounce duration, maximum

3 ms

Maximale Schalthäufigkeit

5,000 /h

Switchover time, maximum

5.5 ms

Material of the contacts, electrical

Silver

Language filter

Download the latest version of Adobe Reader

Switch travel diagram

Diagram

Video ID: Positionsschalter-PS

Position switches series PS (Vimeo)


EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:PS116,
PS215, PS216, PS226,
PS315, PS316
Type:See ordering code
Description of the component:Position switch
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, March 3, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:PS116,
PS215, PS216, PS226,
PS315, PS316
Type:See ordering code
Description of the component:Position switch
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
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
Place and date of issue:Wuppertal, August 19, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 03/08/2025, 09:36