PS215-Z11A1-ST-R200-3015 | Schmersal - The DNA of Safety
More
PS215 roller plunger R200
PS215-Z11A1-ST-R200-3015
PS215-Z11A1-ST-R200-3015
Item number:
103028097
Product features
M12 connector with B-coding
plastic roller Ø 9,5 mm
Metal enclosure
Design to EN 50047
Simple and quick to adjust the control elements by 45°.
LED version available
Add to watchlist
Compare
Product request
Ordering code