PS315 plunger S200•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version available•Plastic actuating elementGo to category
PS315 plunger S300•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version available•Plastic actuating elementGo to category
PS315 roller plunger R300•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version availableGo to category
PS315 roller plunger R301•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version available•with stainless steel rollGo to category
PS315 roller plunger R302•with brass roller•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version availableGo to category
PS315 offset roller lever K360•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version availableGo to category
PS315 offset roller lever K370•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version availableGo to category
PS315 roller lever H300•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version availableGo to category
PS315 roller lever H301•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version availableGo to category
PS315 roller lever H302•with brass roller•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version availableGo to category
PS315 roller lever H311•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version available•with stainless steel rollGo to category
PS315 Rollenschwenkhebel H310•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version availableGo to category
PS315 roller lever H312•with brass roller•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version availableGo to category
PS315 roller lever H330•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•LED version availableGo to category
PS315 roller lever N300•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•Lever angle adjustable in 15° steps•length adjustable in 2 mm steps•LED version availableGo to category
PS315 roller lever N301•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•Lever angle adjustable in 15° steps•length adjustable in 2 mm steps•LED version available•with stainless steel rollGo to category
PS315 roller lever N302•with brass roller•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•Lever angle adjustable in 15° steps•length adjustable in 2 mm steps•LED version availableGo to category
PS315 roller lever N306•with rubber roller 50 mm diameter•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•Lever angle adjustable in 15° steps•length adjustable in 2 mm steps•LED version availableGo to category
PS315 rod lever J300•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•only for positioning tasks•Lever angle adjustable in 15° steps•LED version availableGo to category
PS315 rod lever J301•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•only for positioning tasks•Lever angle adjustable in 15° steps•LED version available•with stainless steel rodGo to category
PS315 Spring rod F230•Metal enclosure•Design to EN 50041•only for positioning tasks•LED version available•Spring rodGo to category
PS315 spring rod F231•Metal enclosure•Simple and quick to adjust the control elements by 45°.•Design to EN 50041•only for positioning tasks•LED version available•Spring rod stainless steelGo to category