RDRZ45RT.B/EFM
Item number:101214182

Product features
- with latching
Ordering code
Product type descriptionRDRZ45RT.B/EFM
Article number (order number)101214182
EAN (European Article Number)4030661579306
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13850
DesignIntegrated jump mechanismRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm sealsLip gasketsMembrane
Material of the operatorsBrass, coated
Material of the front ringBrass, chrome plated
Colour of the operating elementRed
Colour of the front ringYellow
Gross weight150g
General data - Features
Emergency-Stop buttonYes
Mounting flangeYes
Safety functionsYes
Snap-action mechanism integratedYes
Latching Yes
Fully insulated Yes
Mechanical data
UnlockingDraw unlocking
Mechanical lifetime, minimum100,000Operations
Actuating stroke4mm
MountingMounting flange EFM
Tightening torque of the screw0.6Nm
Typical actuating force of emergency stop25N
Mechanical data - Dimensions
Mounting height27.5mm
Mounting depth37.2mm
Note (Mounting depth)Depth behind front panel including one contact element
diameters for the actuating heads45mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-28 ... +75 °C
Restistance to shock30 g / 18 ms
Electrical data
Switching frequency of the emergency stop button, maximum600/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/11/2026, 18:24