RM40S-C

Item number: 103004897

Downloads

ePLAN Data
SISTEMA Data
  • Door stop with magnetic latching
  • combinable from all sides
  • Latching force mounting-dependent
  • Stainless steel enclosure
  • Insensitive to soiling
  • Suitable for food processing industry

Ordering data

Product type description

RM40S-C

Article number (order number)

103004897

EAN (European Article Number)

4030661435015

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-24-92

eCl@ss number, version 9.0

27-27-24-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Housing material

Stainless steel

Gross weight

433 g

General data - Features

Concealed, threaded holes on the back

Yes

Mechanical data

Active area

lateral

cover-side

angled

Latching force

25 N

35 N

60 N

Mechanical data - Dimensions

Width

88 mm

Height

27 mm

Depth

14.5 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 22/09/2024, 08:00