Safety switch with separate actuator


Coding level according to EN ISO 14119

Working principle

Latching force

Number of auxiliary contacts

Number of safety contacts

Certificates

Ambient temperature, maximum

Ambient temperature, minimum

AZ 215/216

AZ 215/216


  • Design to EN 50047
  • Actuator heads can be repositioned in steps 4 x 90°
  • Different contact options
  • Latching force 12N or 30N depending on variant

Go to category
AZ 315/316

AZ 315/316


  • Design to EN 50041
  • Actuator heads can be repositioned in steps 4 x 90°
  • Different contact options
  • Latching force 12N or 30N depending on variant

Go to category
AZ 15

AZ 15


  • Plastic
  • Double-insulated
  • Long life
  • 52 mm x 75 mm x 30 mm
  • Universal coding
  • Large wiring compartment
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location
  • Insensitive to soiling

Go to category
AZ 16

AZ 16


  • Thermoplastic enclosure
  • Double-insulated
  • Large wiring compartment
  • 52 mm x 90 mm x 30 mm
  • Universal coding
  • Long life
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • Slotted holes for adjustment, circular holes for location

Go to category
AZ 16ZI

AZ 16ZI


  • Thermoplastic enclosure
  • Coding level "High" according to ISO 14119

Go to category
AZ 17

AZ 17


  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • small body
  • Universal coding
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling

Go to category
AZ 17ZI

AZ 17ZI


  • Thermoplastic enclosure
  • Coding level "High" according to ISO 14119

Go to category
AZ201

AZ201


  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • Max. length of the sensor chain 200 m
  • Self-monitoring series-wiring
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Suitable for hinged and sliding guards
  • Intelligent diagnosis

Go to category
AZ 415

AZ 415


  • Metal enclosure
  • Long life
  • High level of contact reliability with low voltages and currents
  • Adjustable ball latch to 400 N
  • 2 cable entries M 20 x 1.5
  • Spring-loaded actuators

Go to category
AZ 3350

AZ 3350


  • Metal enclosure
  • Latching handle
  • Long life
  • 40,5 mm x 114 mm x 38 mm
  • High level of contact reliability with low voltages and currents

Go to category
SCG

SCG


  • Metal enclosure
  • 50 mm x 120 mm x 43 mm
  • Long life

Go to category
SDG

SDG


  • Metal enclosure
  • 50 mm x 152 mm x 43 mm
  • Long life

Go to category
SHG

SHG


  • Metal enclosure
  • 40 mm x 108,5 mm x 43 mm
  • Long life

Go to category
TZG

TZG


  • Thermoplastic enclosure
  • Long life
  • 50 mm x 96,5mm / 122 mm x 39,5 mm

Go to category

SICHERHEITSSCHALTER MIT GETRENNTEM BETÄTIGER

Sicherheitsschalter mit getrenntem Betätiger sind weit verbreitet in der gesamten Produktion. Sie sind speziell für solche Schutzeinrichtungen konzipiert, die abnehmbar bzw. seitlich verschiebbar und drehbar sind und nur im geschlossenen Zustand die nötige Sicherheit am Arbeitsplatz sicherstellen. So kommen sie etwa in vielen Arten der Werkzeugmaschinen zum Einsatz, da hier ein häufiger Zugang zur Gefahrenstelle zum Zweck der Maschinenbetätigung erforderlich ist. Die Sicherheitsschalter können zudem an Fertigprofilen nachgerüstet werden.

AUFBAU UND WIRKUNGSWEISE VON SICHERHEITSSCHALTERN MIT GETRENNTEM BETÄTIGER

Im Gegensatz zu Kategorie 1 sind Sicherheitsschalter der Kategorie 2 gemäß EN ISO 14119 nicht konstruktiv miteinander verbunden, sondern werden erst beim Schalten funktionell getrennt oder zusammengeführt. Öffnet der Bediener die Schutztür, erfolgt die Trennung des Betätigers vom Grundgerät. Zwangsweise werden dadurch im Sicherheitsschalter Öffnerkontakte geöffnet und Schließerkontakte geschlossen.

Dieser Produktbereich stellt einen Kernbereich des Produktportfolios der Schmersal Gruppe dar. Dementsprechend breit ist die Palette unterschiedlicher Baureihen. So können diverse Bauformen und Größen angeboten werden. Auch die verwendeten Werkstoffe, die Anzahl der Sicherheitskontakte sowie die Anschlussart und die Integration von Zusatzfunktionen unterscheiden sich je nach Baureihe und Modell.

SICHERHEITSSCHALTER AUCH MIT AS-I SAW-SCHNITTSTELLE UND ATEX-ZERTIFIZIERUNG

Sämtliche Sicherheitsschalter mit getrenntem Betätiger der Schmersal Gruppe entsprechen mindestens der Schutzart IP67, sind also staubdicht und gegen zeitweiliges Untertauchen geschützt. In Verbindung mit einem entsprechenden Sicherheitsrelaisbaustein kann zudem Performance-Level d bzw. e nach EN ISO 13849-1 erreicht werden. Auch Versionen mit integrierter AS-i SaW-Schnittstelle (AS-Interface Safety at Work) gehören zum Sicherheitsprogramm des Unternehmens ebenso wie ATEX-zertifizierte Varianten für den Einsatz in explosionsgefährdeten Umgebungen. Ausführliche Informationen zu einzelnen Sicherheitsschaltern stellt die Schmersal Gruppe in ihrem Onlinekatalog anschaulich zur Verfügung.