Safety switch with separate actuator

EX-AZ 16

EX-AZ 16


  • Ex-Zone 22
  • Thermoplastic enclosure
  • Universal coding
  • 52 mm x 90 mm x 30 mm
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location
  • Double-insulated

Go to category
EX-AZ 3350

EX-AZ 3350


  • Ex-Zone 22
  • Metal enclosure
  • 40,5 mm x 114 mm x 38 mm
  • Latching handle
  • 1 Cable entry M 20 x 1.5
  • Centring device available
  • High level of contact reliability with low voltages and currents
  • SZ 415 lockout tag to prevent unintended closing

Go to category
Application:
The safety switches with separate actuators are suitable for sliding, hinged and especially for removable safety guards, which need to be closed to ensure the necessary operational security. They can also be fitted on profile sections and retrofitted on existing equipment.

All class 2 safety switches shown in this chapter control category 3 or 4 to ISO 13849-1 in combination with a guard door monitor.

Design and mode of operation:
On the class 2 safety switches, the switching element is not physically connected to the actuator but functionally brought together or separated when switching. When the safety device is opened, the actuator is separated from the base device. During this process, the NC contacts in the safety switch are positively opened and the NO contacts closed.

Enclosure rating of all the safety switches is IP 67. The safety switches can be fitted in any desired mounting position.