SD-2V-F-SK SD JUNCTION BOX 2-WAY
Item number:101189194

Product features
- field device
- junction box for 2 components, with screw terminals
- the terminals of the junction box are integrated in an enclosure
- Double-insulated
- 4 cable entries M20
Ordering data
Product type descriptionSD-2V-F-SK SD JUNCTION BOX 2-WAY
Article number (order number)101189194
EAN (European Article Number)4030661352572
eCl@ss number, version 12.027-23-02-06
eCl@ss number, version 11.027-23-02-06
eCl@ss number, version 9.027-23-02-08
ETIM number, version 7.0EC001099
ETIM number, version 6.0EC001099
General data
Housing materialPlastic, thermoplastic, self-extinguishing
Gross weight408g
Mechanical data - Connection technique
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Width160mm
Height106.5mm
Depth57mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +85 °C
Relative humidity, minimum30%
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
Rated operating voltage24VDC
Operating current16,000mA
Electrical fuse rating, maximum16A
Note
Note (General)To each SD junction box, 2 (optionally 3) components can be connected.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/07/2026, 00:36