SMS 5-1000-1500

Item number: 101208376

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:

SMS 5-(1)


(1)
250-500Active area 250 x 500 mm
500-500Active area 500 x 500 mm
500-1000Active area 500 x 1000 mm
750-1000Active area 750 x 1000 mm
1000-1000Active area 1000 x 1000 mm
1000-1500Active area 1000 x 1500 mm
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • with moulded ramp profile 30 mm
  • Robust design
  • Modular switching mat system
  • Special sizes are available on request
  • Maintenance free
  • Simple mounting
  • Slip-free surface
  • High resistance to chemicals
  • No additional terminating resistor required
  • No additional baseplate
  • 2 x 2-wire connecting cable

Ordering data

Product type description

SMS 5-1000-1500

Article number (order number)

101208376

EAN (European Article Number)

4030661380223

eCl@ss number, version 12.0

27-27-34-02

eCl@ss number, version 11.0

27-27-34-02

eCl@ss number, version 9.0

27-27-34-02

ETIM number, version 7.0

EC002887

ETIM number, version 6.0

EC002887

Approvals - Standards

Certificates

TÜV

cULus

General data

Standards

EN ISO 13849-1

EN ISO 13856-1

Material of the surface/surface material

Polyurethane PUR

Shore hardness

78 ±5 A

Grammage

26 kg/m2

Reaction time, maximum

25 ms

Maintenance

maintenance free

Annual maintenance is recommended.

Gross weight

46,000 g

General data - Features

Cascadable

Yes

Safety classification

Performance Level, up to

d

Category

3

Safety Integrity Level (SIL), suitable for applications in

2

Mission time

20 Year(s)

Note (Category)

To max. 52,000 switching cycles/year with max. 60% contact load; deviating applications on request.

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Actuating force

150 N

Note (Actuating force)

With round body Ø 80mm

Inactive border

42 mm

Mechanical data - Connection technique

Length of cable

6 m

Termination

Cable

Wire cross-section

0.34 mm2

Wire cross-section

22 AWG

Mechanical data - Dimensions

Length

1,500 mm

Width

1,000 mm

Height

14 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

+0 ... +55 °C

Accessory

Recommended safety switchgear

SRB 301HC/R,

SRB 301HC/T

Notes - Chemical resistance

Material resistance (water)

resistent

Material resistance (10% acids)

resistent

Material resistance (10% lyes)

resistent

Material resistance (petrol)

resistent

Material resistance (oil)

resistent

Language filter

Download the latest version of Adobe Reader


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 12/05/2024, 18:01