Solenoid interlock

Archive
AZM 40

AZM 40


Go to category
Archive
AZM 161

AZM 161


  • Large wiring compartment
  • cable entries 4 M 16 x 1.5
  • Thermoplastic enclosure
  • Double-insulated
  • Interlock with protection against incorrect locking.
  • 130 mm x 90 mm x 30 mm
  • 6 Contacts
  • Long life

Go to category
Archive
AZM 170

AZM 170


  • Thermoplastic enclosure
  • Double-insulated
  • Compact design
  • 90 mm x 84 mm x 30 mm
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force

Go to category
Archive
AZM190

AZM190


  • Thermoplastic enclosure
  • Long life
  • Interlock with protection against incorrect locking.
  • 89 mm x 178 mm x 41 mm
  • Actuating head can be repositioned by 4 x 90°
  • 2 cable entries M 20 x 1.5
  • Wiring compartment
  • Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
  • Sealing mechanism to prevent the ingress of dirt
  • Cut clamp termination

Go to category
Archive
AZM 200

AZM 200


Go to category
Archive
AZM 200 D

AZM 200 D


Go to category
Archive
AZM 201

AZM 201


Go to category
Archive
AZM300

AZM300


Go to category
Archive
AZM 400

AZM 400


Go to category
Archive
AZM 415

AZM 415


  • Adjustable ball latch to 400 N
  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination

Go to category
Archive
MZM 100

MZM 100


Go to category
Archive
MZM 120

MZM 120


  • Thermoplastic enclosure
  • Safety switches must be used as end stop
  • 40 mm x 179 mm x 40 mm
  • Electronic contact-free, coded system
  • Variably adjustable latching
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis
  • Self-monitoring series-wiring

Go to category
Archive
AZM 150

AZM 150


Go to category