T. 461-03Y
Item number:101056554
Archive

Product features
- 3 or 4 Contacts
Ordering data
Product type descriptionT. 461-03Y
Article number (order number)101056554
EAN (European Article Number)4030661020112
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesDNV
General data
Working principlemechanical
Gross weight2,135g
General data - Features
Number of normally closed (NC)3
Mechanical data
Actuating elementRod lever without lever
Mechanical lifetime, minimum10,000,000Operations
Note (Mechanical lifetime)Contact life: 10 million operations at 1A / 400V, cos ᵠ = 0.4
Contact openingmax. 2 x 6 mm
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Switching element3 NC contact
Switching principleSlow action, double break
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/10/2026, 14:23