T2S 015-11Y-1108
Item number:101116817

Product features
- Metal enclosure
- 2 Contacts
- 67 mm x 75 mm x 43 mm ( basic component)
- With large after-travel
- Actuator head with captive stainless steel ball actuator
Ordering data
Product type descriptionT2S 015-11Y-1108
Article number (order number)101116817
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Slide formSphere
Housing materialLight-alloy diecast
Housing coating materialchromated
Gross weight310g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementPlunger
Mechanical lifetime, minimum1,000,000Operations
Actuating angle20°
Actuating force14N
Contact openingmax. 2 x 2.5 mm
Actuating speed, minimum1mm/min
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Mechanical data - Connection technique
Cable entry3 x M20 x 1,5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section, maximum13AWG
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length of sensor43mm
Width of sensor67mm
Height of sensor130mm
Diameter of the Plunger10mm
Diameter of the ISO-threadM3
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +120 °C
Protection classI
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp6kV
Degree of pollution3
Electrical data
Thermal test current10A
Rated operating voltage400VAC
Operating current4,000mA
Required rated short-circuit current1,000A
Utilisation category AC-15400VAC
Switching element1 NO contact, 1 NC contacts
Switching principleSlow action, double break
Maximum switching frequency500/h
Material of the contacts, electricalGold-plated silver (AgNi 15 + Au 0,3µm)
Note
Note (General)Actuation from the side of the plunger should be avoided, since this reduces the mechanical life of the position switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/08/2026, 10:57