TQ 200-01
Item number:
101114531
TQ 200-01
Item number:
101114531
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: TQ 200(1) |
(1) | |
01 | 1 NC contact |
11 | 1 NO contacts/1 NC contact |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- light alloy die-castingenclosure
- for suspended mounting
Ordering data
Product type description |
TQ 200-01 |
Article number (order number) |
101114531 |
EAN (European Article Number) |
4030661038391 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
General data
Standards |
EN IEC 60947-5-1 |
Housing material |
Light alloy die-casting |
Gross weight |
706 g |
General data - Features
Number of normally closed (NC) |
1 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Note (B10D Normally open contact (NO)) |
at 10% Ie and ohmic load |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Actuating force, minimum |
36.8 N |
Actuating force, maximum |
44 N |
Actuating speed |
60 mm/min |
Mechanical data - Connection technique
Length of cable |
3 m |
Termination |
Shielded cable |
Wire cross-section |
1 mm2 |
Mechanical data - Dimensions
Width |
60 mm |
Height |
250 mm |
Depth |
32 mm |
Ambient conditions
Degree of protection |
IP54 |
Degree of protection of the control element |
IP67 |
Ambient temperature |
-40 ... +80 °C |
Storage and transport temperature |
-40 ... +80 °C |
Relative humidity, maximum |
93 % |
Note (Relative humidity) |
non-condensing |
Resistance to vibrations |
10 - 150 Hz (0.5 mm / 5 g) |
Restistance to shock |
30 g |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
40 V |
Rated impulse withstand voltage Uimp |
2.5 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Thermal test current |
1 A |
Required rated short-circuit current |
1,000 A |
Switching element |
Opener (NC) |
Switching principle |
Slow action |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/09/2024, 01:36