TZFWS.NF24VDC
Item number:101172785
Archive

Product features
- Thermoplastic enclosure
- Holding force 1500 N
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionTZFWS.NF24VDC
Article number (order number)101172785
EAN (European Article Number)4030661605395
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatescULus
General data
StandardsBG-GS-ET-19EN IEC 60947-5-1EN ISO 14119
Coding level according to EN ISO 14119Low
Working principleelectromechanical
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight480g
General data - Features
Power to unlockYes
Emergency exitYes
Manual releaseYes
Number of actuating directions4
Number of auxiliary contacts1
Number of safety contacts2
| Safety classification |
StandardsEN ISO 13849-1
Performance Level, up toc
Category1
B10D Normally-closed contact (NC)2,000,000Operations
NoteElectrical life on request.
B10D Normally-open contact (NO)1,000,000Operations
Noteat 10% Ie and ohmic load
Mission time20Year(s)
| Safety classification - Fault exclusion |
Please note:Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.
Performance Level, up tod
Category3
Notefor 2-channel use and with suitable logic unit.
Mission time20Year(s)
Safety classification - Guard locking function
Note (Performance Level)Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions.
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Holding force FZh in accordance with EN ISO 141191,500N
Latching force20N
Positive break travel3.5mm
Positive break force per NC contact, minimum20N
Positive break force, minimum20N
Actuating speed, maximum0.3m/s
MountingScrews
Type of the fixing screws3x M6
Tightening torque of the fastening screws for the housing cover, minimum0.8Nm
Tightening torque of the fastening screws for the housing cover, maximum0.8Nm
Mechanical data - Connection technique
TerminationScrew terminals
Cable section, minimum1 x 0.5 mm²
Cable section, maximum1 x 1.5 mm²
NoteAll indications including the conductor ferrules.
Tightening torque of electrical connection0.8Nm
Tool for the connectionSL / PH 2
Strip length8mm
Mechanical data - Dimensions
Length of sensor41mm
Width of sensor129mm
Height of sensor92.5mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature+0 ... +50 °C
Note (Relative humidity)non-condensingnon-icing
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp2.5kV
Electrical data
Thermal test current4A
Rated control voltage24VDC
Required rated short-circuit current1,000A
Electrical power consumption, maximum8.5W
Switching principleSlow action
Maximum switching frequency1,200/h
Material of the contacts, electricalSilver
Electrical data - Magnet control
Magnet switch-on time100%
Test pulse duration, maximum5ms
Test pulse interval, minimum50ms
Electrical data - Safety contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-154A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-134A
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-154A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-134A
Other data
Note (applications)hinged safety guardremovable guardsliding safety guard
Scope of delivery
Scope of deliveryThe actuator TZ/CO is included in delivery.
Note
Note (Manual release)For manual release using triangular key M3 (included in delivery)
Note (Emergency release)Mounting only outside the guarded area
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 16/10/2026, 12:45