U 432 roller lever 3H
U 432 roller lever 3H
U 432 roller lever 3H
Metal enclosure
2 Contacts
62 mm x 80 mm x 50 mm ( basic component)
Switching points and contact function adjustable
3 cable entries M 20 x 1.5
Actuator head can be repositioned in steps 4 x 90°
Continuous adjustment of lever position 360°
Lever can be transposed by 180°
1 Products
Products per page
UV3H 432Y
Item no. 101060537
Position switch