DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. U 432 roller lever 7H
  2. U 432 roller lever 7H
U 432 roller lever 7H

U 432 roller lever 7H

  • Metal enclosure
  • 2 Contacts
  • 62 mm x 80 mm x 50 mm ( basic component)
  • Switching points and contact function adjustable
  • 3 cable entries M 20 x 1.5
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
1 Products
UV7H 432Y

UV7H 432Y

Item no. 101060545

Position switch

1 results found
null