schmersal_s_icon.png

WKSC521

Item number: 101019473

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • with Locking sleeve
  • 4 Contacts
  • Mounting depth 57 mm
  • 4 switch position
  • Mounting hole 30.5 mm
  • Mounting mounting flange
  • up to 10 mm front plate thickness

Ordering data

Product type description

WKSC521

Article number (order number)

101019473

EAN (European Article Number)

4030661521091

eCl@ss number, version 12.0

27-37-14-04

eCl@ss number, version 11.0

27-37-14-04

eCl@ss number, version 9.0

27-37-14-04

ETIM number, version 7.0

EC000632

ETIM number, version 6.0

EC000632

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

Installation conditions (mechanical)

arbitrarily

Material of the front ring

Aluminium - anodised

Material of the bellows

Rubber

Material thickness of the sealing bellows

1 mm

Colour of the front ring

Silver

Colour of the bellows

Black

Gross weight

179 g

General data - Features

External applications

Yes

Galvanically separated contact bridges

Yes

Locking sleeve

Yes

Latching

Yes

Number of auxiliary contacts

4

Number of directions

4

Number of normally open (NO) per direction

1

Number of switch positions

4

Number of switching stages

4

Mechanical data

Latching position

left

right

bottom

above

Mechanical lifetime, minimum

1,000,000 Operations

Actuating force, approx.

11 N

Mounting

mounting flange

Mechanical data - Connection technique

Termination

Screw terminals

Cable section, minimum

0.5 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Mounting depth

57 mm

Length of the actuator

90 mm

Mounting diameter

30.5 mm

Thickness, of the front panel, minimum

1.5 mm

Thickness of the front panel, maximum

10 mm

Diameter for the Installation to EN 60947-1

30.5 + 0.5 mm

Spacing

80 x 80 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +80 °C

Resistance to vibrations

10 … 200 Hz, with 20 g

Restistance to shock

110 g / 4 ms - 30 g / 18 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

3

Electrical data

Thermal test current

10 A

Utilisation category AC-15

250 VAC

Utilisation category AC-15

8 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

5 A

Switching element

NO contact / NO contact / NO contact / NO contact

Switching principle

Slow action

Maximale Schalthäufigkeit

1,200 /h

Note

Notice (switch position)

Position A, B, C, D

Language filter

Download the latest version of Adobe Reader


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 21/09/2025, 16:19